We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Manage the Security of Connected Devices with TrustMANAGER


Our ECC608 and TA101 devices, provisioned through TrustMANAGER, help you manage the trust of connected devices in an IoT network. Combined with the Kudelski IoT keySTREAM SaaS, TrustMANAGER sets up a self-serve Public Key Infrastructure (PKI) that provisions your devices in the field and activates them within your account once they are connected.

TrustMANAGER also supports bulk credential uploads, either with a single action or through automated processes, and charges only for devices that connect. After an IoT device is connected, keySTREAM can remotely provision a range of cryptographic credentials. In addition, keySTREAM provides managed Firmware Over-The-Air (FOTA) updates to dynamically manage the security lifecycle of a product, from deployment through end-of-life.

Together, TrustMANAGER and keySTREAM SaaS support an end-to-end approach to IoT security, simplifying key and certificate management as well as FOTA updates for ATECC608‑ and TA101‑based designs.

TrustMANAGER Device and keySTREAM Services


Custom PKI Setup

Custom PKI Setup

  • Root Certificate Authority (CA) creation
  • Self-service PKI
  • Protection with IT-grade Hardware Security Modules (HSMs)
  • Kudelski HSM with 99.99% SLA
  • Quick to set up, in minutes
  • Cost-effective managed PKI
Automated Device Onboarding

Automated Device Onboarding

  • Automated bulk upload of certificates for quick onboardings
  • Take ownership of the fleet with in-field provisioning   
Certificate Management

Certificate Management 

  • Expiration date
  • Rotation
  • Revocation
  • Renewal
Code Signing

Managed FOTA Update

  • Code signing
  • Create and protect signing key in keySTREAM HSM
  • Bring your own signing key
  • In-field provisioning of verification public key
  • SaaS-based firmware delivery
  • Management of FOTA campaigns

Benefits of Using a TrustMANAGER Device


  • Prepare for European Cyber Resilience Act (CRA) and US Trust Mark compliance
  • Use the keySTREAM-managed FOTA updates to comply with the CRA- mandated patch updates
  • Set up your IT-grade, custom PKI in minutes using a proper HSM with no expertise
  • Protect your root certificate and associated private key in keySTREAM HSMs
  • Reduce onboarding time and cost by leveraging the auto-claim process and scale of the keySTREAM
  • Remove the need for customization during manufacturing with in-field provisioning to reduce the risk of mishandled keys and only pay for the provisioning of devices that connect
  • Manage keys remotely to keep your IoT device security up to date

Development Tools


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

EV10E69A

The CryptoAuth Trust Manager provides a compact development solution for developing IoT solutions with the ECC608-TMNGTLS device.  The kit works in combination with the keySTREAMTM Software-as-a-Service (SaaS) powered by Kudelski IoT.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
AC164167

The TA100 8-PIN SOIC Socket board is a mikroBUS extension board used to develop applications for the TA100 CryptoAutomotiveTM device.  The board supports both I2C and SPI versions of the device.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
DT100104

The ATECC608 Trust is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header For IoT Applications.
The board has ATECC608C-TFLXTLS, ATECC608C-TNGTLS, ATECC608C-TCSM and ECC608-TMNGTLS devices. 

 

AT88CKSCKTSOIC-XPRO

The AT88CKSCKTSOIC-XPRO is an XPRO extension board that attaches 8-pin SOIC CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface.   All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TRUST-PLATFORM-DESIGN-SUITE

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Scalable Manufacturing Solution


The keys, certificates and data to be loaded in the ECC608 will be provisioned in the field at the time of connection, so there is no need to expose those credentials to contract manufacturers or spend test time and infrastructure cost in their factories.

Although you will have a custom root CA associated with your company name, there are no custom part numbers involved. As a result, you can better manage your inventory across multiple product lines. Financially, charges for in-field provisioning only occur if your customer connects the device; you only pay for the devices your customer connects. 

Ready to Go to Production with TrustMANAGER?


These two different ordering flows are available for going to production:

Resources


TrustMANAGER Blog

Understanding the Role of ECC608 TrustMANAGER and Kudelski IoT SaaS

In this blog post, we will explore the significance of the ECC608 TrustMANAGER combined with the keySTREAM™ Software as a Service (SaaS) from Kudelski IoT, its functions and its role in establishing security and reliability in an Internet of Things environment.

TrustMANAGER

How to Set up the ECC608 TrustMANAGER with keySTREAM from Kudelski IoT

This video will guide you through the step-by-step process of setting up the ECC068 TrustMANAGER with the keySTREAM SaaS from Kudelski IoT. You will learn how to create your custom root certificate authority and associated PKI, trigger the in-field provisioning, and get ready for certificate management services.

github

keySTREAM Trusted Agent (KTA) Library

This GitHub page contains the keySTREAM Trusted Agent Library (KTA_LIB) Configurations and an example application. Here are the primary folders:

  • apps - Example application to demonstrate useage of KTA_LIB with MPLAB® Harmony
  • config - KTA_LIB module configuration files 
  • docs -  KTA_LIB help documentation 

Live Chat

Need Help?

Privacy Policy